Increasing productivity
Manufacturing companies today face the challenge of increasing their productivity in order to remain competitive and meet the growing demands of the market. To achieve this, they must:
- maximize production efficiency,
- optimize the use of resources,
- continuously improve processes,
- strategically adapt technologies and workflows and
- increase throughput.
The digitalization of manufacturing plays a key role in this context. It enables precise planning and the seamless integration of automation and real time data. This allows companies to optimize operations, avoid bottlenecks and ultimately increase productivity.
This is where Mitsubishi Electric’s solutions come into play. They help companies increase productivity, improve throughput and optimize their production processes.
Our automation solutions
Increasing efficiency and productivity growth through systematic approaches
Optimizing processes with the Smart Manufacturing Kaizen Level
The SMKL method provides a comprehensive analysis of a company’s ongoing processes in order to identify weaknesses and implement targeted improvement measures. By systematically examining the current situation at different levels, SMKL helps optimize processes and thereby increase productivity.
By reviewing what can be improved at each stage, the method ensures:
- higher quality of the produced goods
- less scrap and a lower error rate
- reduced material consumption through optimized processes
Conclusion: Increasing efficiency and productivity through targeted process optimization
By applying SMKL, the entire manufacturing process is continuously reviewed to ensure that unnecessary waste is reduced and efficiency is increased. This directly contributes to better use of resources and more efficient production workflows, leading to a sustainable increase in productivity.
The goal is to determine where we currently stand in the process and where the evaluation process can continue. In addition, SMKL enables the definition of modernization goals for each level of production and the planning of the necessary steps to achieve these goals.
Increasing productivity through data-driven and AI-powered solutions
MELSOFT MaiLab – Intelligent, data-driven decisions for higher productivity
MELSOFT MaiLab provides a powerful solution for real-time data analysis. This software has been specifically designed to optimize and support human decision-making through the application of statistical methods and AI algorithms. It replaces traditional intuition in the decision-making process with precise, data-driven calculations.
Key features of MELSOFT MaiLab:
- Real-time data analysis: Enables immediate decision-making based on current data.
- AI-powered optimization: Uses statistical methods and AI algorithms to improve manufacturing processes.
- Offline dataset creation: Required to train the algorithm and define correct and incorrect values for all variables and parameters.
- Integration into manufacturing control: Developed algorithms can be used in real time to support decision-making within the manufacturing process.
- Versatile applications: The program is flexible and can be used in various environments, from controllers to desktop PCs.
The advantages of the AI-powered solution
Experience MELSOFT MaiLab for yourself – 30-day trial available.
Register today to access MELSOFT MaiLab for free and discover the benefits of a 30-day trial! Our experts will contact you shortly by email with further information.
Robots in action: The key to optimized processes
Autonomous Mobile Robots (AMR) – Intelligent automation for maximum productivity
Autonomous Mobile Robots (AMR) provide an efficient solution for the intralogistics of manufacturing companies. They increase the flexibility and efficiency of production by:
✔ taking over material transport and eliminating manual transport tasks
✔ replacing human labor in transport processes and optimizing personnel resources
✔ increasing throughput and boosting production speed
✔ reducing errors and improving space utilization
AMRs enable flexible adaptation to changing production requirements and sustainably increase productivity and competitiveness.
Increasing production productivity through intelligent machine vision
Increase productivity with MELSOFT VIXIO: AI-based defect detection for optimized production
MELSOFT VIXIO uses intelligent machine vision and cameras combined with artificial intelligence to automate defect detection in production. This technology makes production processes more efficient and increases overall productivity.
Here are the key functions that directly improve productivity:
✔ Automated defect detection: AI algorithms analyze visual data in real time and detect even the smallest defects. This reduces the need for manual inspections, speeds up quality control and increases production speed.
✔ Reduction of scrap and rework: Through precise defect identification and automatic sorting, faulty products are removed early in the process. This not only saves resources but also reduces production costs and optimizes the entire production line.
✔ Easy implementation: The user-friendly software can be quickly integrated into existing systems without requiring programming knowledge. This enables rapid scaling and adaptation, allowing companies to utilize their production capacities faster and more efficiently.
Practical application examples of MELSOFT VIXIO in production:
Solution for maximum productivity
MELSOFT VIXIO provides an efficient solution for various industries and production environments. Through easy integration with existing camera systems, the software can be quickly adapted to specific requirements.
The AI-supported machine vision optimizes defect detection, reduces scrap costs, and ensures consistently high product quality – directly leading to increased productivity and stronger competitiveness.
Optimize production performance and increase productivity with robots
Wide range of robots from Mitsubishi Electric
Using robots instead of manual labor offers significant advantages for productivity in manufacturing. Robots work faster, more precisely, and with fewer errors, leading to a significant increase in efficiency.
Mitsubishi Electric offers a wide range of robots that can be selected depending on the specific application and the company’s requirements:
A key advantage is the uniform operation: all robots use the same controller and the same software, which simplifies operation and training.
Advantages of robotics in production
- 24/7 operation possible
- Faster production and higher output
- Reduced errors and consistent product quality
- Easy adaptation to different production requirements
By using these robots, not only is production speed increased, but product quality also remains consistently high. The flexibility to operate around the clock and optimize processes efficiently leads to a significant increase in productivity.
Explore our robot product overview
Realizes work in the same space as the worker with a safety function.
Best fit for complex assembling.
Best fit for packed food material handling and parts handling.
Our solutions support you at every step
Contact us for more information!