MITSUBISHI ELECTRIC Changes for the Better

AI predictive maintenance function reduces maintenance costs for industrial robots by 20%

The AI predictive maintenance function in MELFA industrial robots solves the problem of unplanned machine failures and expensive downtimes.

The AI detects anomalies in drive components and issues corresponding warnings at an early stage.

The AI can analyze a large amount of data in real time and provide precise maintenance recommendations.

This means that maintenance work can be planned and carried out preventively, which increases the availability of the robots and reduces costs.

Optimum maintenance with AI predictive maintenance function

As we all know, you're always smarter afterwards. With artificial intelligence (AI), however, things are different!

The AI detects failing drive parts before anomalies in the robot's behavior become visible and issues an early warning. Production plant downtimes are reduced.

Predictive maintenance with the MELFA SmartPlus card for vertical articulated robots and SCARA robots offers an easy way to optimize the maintenance of robots.

The new functional solution MELFA SmartPlus is an integrable add-on card for highly specialized, intelligent AI functions, including predictive maintenance.

The innovative MELFA SmartPlus card is compatible with all our robot series - from the CR series to the FR series.


    Functionalities of the AI predictive maintenance function

    Calculation of the percentage wear of the robot's parts in real time through consumption and maintenance control

    The highly intelligent preventive maintenance function monitors consumption and maintenance based on the actual use of the robot.

    The following information can be read out:
    • Display of the percentage consumption of the robot
    • Indication of the time until inspection or replacement
    • Recommendation of a maintenance cycle
    • Divided into grease, toothed belt, gear, bearing and ball screw of the individual axes, if available

    Evaluation of product service life by means of a maintenance simulation

    The AI function Predictive Maintenance shows a simulation in the RT toolbox without a robot or online with a robot. This makes it possible to directly determine the service life of the individual components in the event of changes to the program or environmental conditions.

    -> Important decision-making basis for e.g. repositioning a robot to increase its service life

    -> Cost savings through optimization of the program or cycle time

    Notifications about upcoming maintenance prevent expensive downtime

    Display a warning or output a signal:

    - at a certain consumption
    - at a certain number of days remaining before the inspection

    Batch management of maintenance information and maintenance history

    • Options for backing up from the robot to a computer
    • Transferring maintenance data from a computer to a robot
    • Resetting the consumption counter after maintenance
    • Pausing individual notifications, either the alarm or the signal output
    • “Logging” of notifications and replacement of parts

    More information

    Download all information about the MELFA SmartPlus card and the AI Predictive Maintenance function it contains here.

    The whole range of robotics - our portfolio

    The product range includes the universally applicable articulated arm robots with 6 axes from 2kg to 70kg payloads, as well as the SCARA robots with 4 axes from 3kg to 20kg payloads for assembly and palletizing tasks.

    Find out more about our robot portfolio here:

    Have we aroused your interest? Please contact us and we will get back to you as soon as possible. Please send us your inquiry via our contact form.

    0/255
    The fields marked by a * are mandatory.