Do you have an overview of different devices from various providers?
Would you like to have a quick overview of the status and condition of each individual system - no matter where you are or where the system is located?
Do you want to switch from a reactive to a proactive maintenance model?
Do you know the energy consumption per unit or batch?
Can you manage your energy consumption?
What is the Mitsubishi Electric Asset Portal?
One tool for connecting all devices, creates transparency and identifies optimization potential
The Mitsubishi Electric Asset Portal is a platform that enables you to manage all your production equipment effortlessly. The portal gives you a transparent overview of your production processes and the integrated analysis tools make it easy to identify optimization opportunities.
The special feature of the Mitsubishi Electric Asset Portal is its ability to integrate all devices. This is achieved through the use of open standards. All devices in a single, user-friendly tool.
Digitize your production and increase the profitability of your operations with the Mitsubishi Electric Asset Portal.
What are the advantages of the Mitsubishi Electric Asset Portal?
Mitsubishi Electric Asset Portal manages all your devices in a central and standardized platform
The Mitsubishi Electric Asset Portal is characterized in particular by the uncomplicated integration of all devices, from sensors to the production line.
It offers the option of easily integrating devices from Mitsubishi Electric as well as devices from other companies and visualizing the data.
The Mitsubishi Electric Asset Portal thus provides a centralized, uniform platform for all devices and systems.
The use of open standards also ensures future-proofing.
Mitsubishi Electric Asset Portal adapts to your individual requirements
Because every plant is unique, Mitsubishi Electric's Asset Portal enables customization to meet your individual technical requirements and regulations. Both the structure and the templates of the portal can be flexibly designed and extended to meet the unique needs of your plant.
A variety of different templates are available to accurately analyze the data for your specific technical challenges.
In addition, logos, colors, fonts and graphics can be customized to your specifications.
Mitsubishi Electric Asset Portal optimizes your production and unleashes potential!
The new Mitsubishi Electric Asset Portal helps you to structure, monitor, manage and optimize your processes more intelligently and efficiently than ever before.
A wide range of statistical and AI-supported analysis methods are available for your production, such as:
Comparison of energy consumption at different points in time
OEE management (overall effectiveness) for all assets
Evaluation of performance peaks and the reaction to them
Analysis of the wear limit
Preventive maintenance recommendations in the form of warnings and errors
and much more
Limited offer! Trial version available free of charge for 3 months. Get in touch with us!
Save your own test version
How is the Mitsubishi Electric Asset Portals used in practice?
Procedure
The Mitsubishi Electric Asset Portal works as follows: It collects all the data from your devices and visualizes it clearly in the portal.
Using various analysis tools, this data can be analyzed to identify optimization potential in the production process and make improvements based on this.
First of all, the data from the devices is recorded and integrated into the Mitsubishi Electric Asset Portal via various interfaces. Standards such as Modbus are also supported for existing systems.
Mitsubishi Electric devices are integrated directly via the Mitsubishi Electric drivers and are optimally integrated into the Mitsubishi Electric software concept.
The second step of data processing involves visualization using various templates that can display the status of robots, inverters or servos.
Among other things, templates are available for comparing consumption at different times, evaluating power peaks, analyzing energy consumption, OEE management and other functions. The historical system status can also be visualized.
The templates provided correspond to the state of the art and can be flexibly adapted to individual technical requirements or regulations.
The Mitsubishi Electric Asset Portal provides various statistical and AI-supported analysis methods.
If the internal analyses are not sufficient, the MaiLab real-time analysis from Mitsubishi Electric can also be used via the digital twin.
You don't need to be a data analyst to use either solution. The portal and MaiLab are written for production employees.
Learn more about MaiLab
Theoretical basis: The digitization concept of Mitsubishi Electric SMKL
The Mitsubishi Electric Asset Portal is based on the SMKL (Smart Manufacturing Kaizen Level) concept for digitizing a factory.
It follows the Japanese virtues of Kaizen and Poka Yoke. Kaizen means solving problems in small steps and Poka Yoke means avoiding mistakes. Together, these form the basis for ensuring the success of your digitization approach.
Data security is a top priority at the Mitsubishi Electric Asset Portal. Because your data is your capital. By complying with the globally recognized standard for cybersecurity in industrial automation IEC 62443, we support the “state of the art” security technology and are constantly adapting it.